HUBBELL POWER SYSTEMS
HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 20ft MOUNTING SPACE BETWEEN POLES
Image of CPHD202 HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 20ft MOUNTING SPACE BETWEEN POLES

HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 20ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CPHD202

Aluminum heavy duty equipment platform with 20' inside pole face to face spacing. The platform width is 42" and attaches to poles with eight 3/4" machine bolts (four per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Factory assembled and shipped on removable wheels for mobility to the job site.

General

Catalog Number

CPHD202

UPC

096359590576

Dimensions

Distance From Pole

N/A

Weight

490 lb