HUBBELL POWER SYSTEMS
Image of PSC4013206 Heavy Duty Clipping Hook

Heavy Duty Clipping Hook

Brand: Chance

Catalog ID: PSC4013206

A simple and efficient tool for holding a larger conductor while performing maintenance on suspension insulators.

A simple and efficient tool for holding a larger conductor while performing maintenance on suspension insulators. Working Load Limit: 12,000 lb. (5,443 kg)

  • Working Load Limit: 12,000 lb. (5,443 kg)
  • Max conductor capacity: 3.0 in (70 mm) diameter
  • Urethane lining helps to prevent damage to conductors
  • Galvanized shackle included

General

Catalog Number

PSC4013206

UPC

096359834236

Working Load Limit

12000 lb

Dimensions

Weight

19.5 lb

Force Related

Working Load Limit

12000 lb

Logistics

Carton Quantity

1