HUBBELL POWER SYSTEMS
Heavy Duty Extension Arm, 3 in (76 mm) X 6 ft (1.8 m)
Image of C4001310 Heavy Duty Extension Arm, 3 in (76 mm) X 6 ft (1.8 m)

Heavy Duty Extension Arm, 3 in (76 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001310

TheEpoxiglas® Extension Arm is designed for use on voltages up to and including 15 kV where reconductoring or insulator replacement is necessary. The Epoxiglas® Extension Arm can be used on voltages up to 34.5 kV providing the wireholders are fitted with M4805-7 insulators. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Epoxiglas® Extension Arm.

Extension Arm installed on crossarm. Unit is shown here equipped with M4805-7 insulators on the wireholders. Order insulators separately.

General

Catalog Number

C4001310

Duty

Heavy Duty

Number of Wireholders

2

Type

Arm

UPC

096359017035

Working Load Limit

300 lb

Working Load Limit Metric

136 kg

Dimensions

Dimensions

10 in x 13 in x 72.5 in

Dimensions Metric

254 mm x 330 mm x 1842 mm

Height

72.5 in

Height Metric

1842 mm

Length

10 in

Length Metric

254 mm

Weight

32 lb

Weight Metric

14.5 kg

Width

13 in

Width Metric

330 mm

Electrical Ratings

Duty

Heavy Duty

Force Related

Working Load Limit

300 lb

Working Load Limit Metric

136 kg

Configuration

Number of Wireholders

2

Logistics

Carton Quantity

1

Pallet Quantity

12