HUBBELL POWER SYSTEMS
Heavy Duty Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives
Image of C4032136 Heavy Duty Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives

Heavy Duty Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032136

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas® Pole
  • Overall Length is 8'3"
  • 75 ft-lb torque rating
  • Standard square socket in lower end accepts ½" square-shank ratchet or similar hand tools
  • Square shank on upper end fits any ½"-drive socket
  • Universal joint coil spring limits flexibility, giving operator socket control at various angles
  • Spring is easily removed for lubrication

General

Catalog Number

C4032136

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Fixed 1/2" Sq. Socket

Torque Rating

75 ft-lbs

UPC

096359019947

Dimensions

Dimensions

103.0 in x 4.38 in x 4.38 in

Dimensions Metric

2616.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

103 in

Length Metric

2616.2 mm

Weight

6.5 lb

Weight Metric

2.9 kg

Width

4.38 in

Width Metric

11.1 mm