Brand: CHANCE Lineman Grade Tools
Catalog ID: M48061
Catalog Number
M48061
EU RoHS Indicator
No
Style
Fork Wireholder
UPC
096359048374
Dimensions
13 in x 9.5 in x 5.5 in
Dimensions Metric
33.0 mm x 24.1 mm x 14.0 mm
Height
5.5 in
Height Metric
14 mm
Length
13 in
Length Metric
33 mm
Weight
24 lb
WeightMetric
10.9 kg
Width
9.5 in
WidthMetric
24.1 mm
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1