HUBBELL POWER SYSTEMS
Heavy Duty Telescoping Disconnect Stick 20 ft (6.0 m) Maximum Length
Image of C4031600 Heavy Duty Telescoping Disconnect Stick 20 ft (6.0 m) Maximum Length

Heavy Duty Telescoping Disconnect Stick 20 ft (6.0 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031600

TELESCOPING TOOL, 20' HD, The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place
  • Heavy-duty units have slightly larger tip sections: 1-1/4” versus 1-1/8”
  • Each heavy-duty telescoping tube is also slightly larger
  • This results in more rigidity, important for managing heavyweight maintenance tasks
  • Both tip sections feature proven ChanceEpoxiglas®
  • This unicellular foam-core material prevents moisture trapping voids between foam and tool

General

Catalog Number

C4031600

Duty

Heavy Duty

EU RoHS Indicator

No

Storage Bag Included?

P6213 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359019268

Dimensions

Diameter

2.0625 in

Dimensions

68 in x 3.5 in x 3.5 in

Dimensions Metric

1727 mm x 89 mm x 89 mm

Height

3.5 in

Height Metric

89 mm

Length

68 in

Length - Retracted

5.08 ft

Length - Retracted Metric

1.5 m

Length Metric

1727 mm

Lengths - Extended

  • 12.5 ft
  • 16.5 ft
  • 20 ft

Mounting Bolt Spacing

09635901926

Weight

10 lb

Weight Metric

4.5 kg

Width

3.5 in

Width Metric

89 mm

Electrical Ratings

Duty

Heavy Duty

Certifications And Compliance

EU RoHS Indicator

No