HUBBELL POWER SYSTEMS
Image of C4031601 Heavy Duty Telescoping Disconnect Stick 25 ft (7.6 m) Maximum Length
* Representative image
Image of C4031601 Heavy Duty Telescoping Disconnect Stick 25 ft (7.6 m) Maximum Length
Buy America(n) Qualified

Heavy Duty Telescoping Disconnect Stick 25 ft (7.6 m) Maximum Length

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4031601

TELESCOPING TOOL, 25' H D, The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place
  • Heavy-duty units have slightly larger tip sections: 1-1/4” versus 1-1/8”
  • Each heavy-duty telescoping tube is also slightly larger
  • This results in more rigidity, important for managing heavyweight maintenance tasks
  • Both tip sections feature proven Chance Epoxiglas ™
  • This unicellular foam-core material prevents moisture trapping voids between foam and tool

Product details

General

Catalog Number

C4031601

Duty

Heavy Duty

EU RoHS Indicator

No

Storage Bag Included?

P6215 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359019282

Dimensions

Diameter

2.25 in

Dimensions

67 in x 4.38 in x 4.38 in

Dimensions Metric

170.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

67 in

Length - Retracted

5.25 ft

Length - Retracted Metric

1.6 m

Length Metric

170.2 mm

Lengths - Extended

  • 16.5 ft
  • 20.5 ft
  • 25 ft

Mounting Bolt Spacing

09635901928

Weight

12.3 lb

WeightMetric

5.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads