HUBBELL POWER SYSTEMS
Image of C4012178 Heavy Duty Two-Pole Strain Carrier, 14 ft (4.2 m)
* Representative image
Image of C4012178 Heavy Duty Two-Pole Strain Carrier, 14 ft (4.2 m)

Heavy Duty Two-Pole Strain Carrier, 14 ft (4.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4012178

HD TWO-POLE STRAIN CARRIER, NPL 14', Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment. Yokes are fabricated from high-strength aluminum plate and include a steel chain assembly for anchoring the back plate to the structure. Conductor-end yoke includes a hook and three machined sockets (C401-1860, -1892, -1894). Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment.

  • Tested per OSHA & ASTM F711
  • Relieve strain from an insulator string to permit removal from energized lines
  • Normally used on a single string of insulators
  • Also used for multiple strings where conductor-end hardware permits attachment
  • Available here as complete assemblies – separate components may also be ordered
  • Yokes are fabricated from high-strength aluminum plate
  • Feature a steel chain assembly for anchoring the back plate to the structure
  • Conductor-end yoke includes a hook and a machined socket (C4011894)

Product details

General

Catalog Number

C4012178

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Transmission

UPC

096359017806

Dimensions

Length

168 in

Length Metric

426.7 mm

Maximum Distance Between Yokes

180 in

Maximum Distance Between Yokes Metric

457.2 cm

Minimum Distance Between Yokes

146 in

Minimum Distance Between Yokes Metric

370.8 cm

Weight

97 lb

WeightMetric

44 kg

Electrical Ratings

Voltage - Maximum

552000 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer