HUBBELL POWER SYSTEMS
Image of C4012176 Heavy Duty Two-Pole Strain Carrier, 8 ft (2.4 m)
Image of C4012176 Heavy Duty Two-Pole Strain Carrier, 8 ft (2.4 m)

Heavy Duty Two-Pole Strain Carrier, 8 ft (2.4 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4012176

HD DUTY TWO-POLE STRAIN CARRIER, NPL 8',Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment. Yokes are fabricated from high-strength aluminum plate and include a steel chain assembly for anchoring the back plate to the structure. Conductor-end yoke includes a hook and three machined sockets (C401-1860, -1892, -1894). Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment.

  • Tested per OSHA & ASTM F711
  • Relieve strain from an insulator string to permit removal from energized lines
  • Normally used on a single string of insulators
  • Also used for multiple strings where conductor-end hardware permits attachment
  • Available here as complete assemblies – separate components may also be ordered
  • Yokes are fabricated from high-strength aluminum plate
  • Feature a steel chain assembly for anchoring the back plate to the structure
  • Conductor-end yoke includes a hook and a machined socket (C4011894)

Product details

General

Catalog Number

C4012176

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Transmission

UPC

096359017783

Dimensions

Length

96 in

Length Metric

243.8 mm

Maximum Distance Between Yokes

108 in

Maximum Distance Between Yokes Metric

274.3 cm

Minimum Distance Between Yokes

74 in

Minimum Distance Between Yokes Metric

187.9 cm

Weight

85 lb

WeightMetric

38.6 kg

Electrical Ratings

Voltage - Maximum

242000 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer