HUBBELL POWER SYSTEMS
Image of C4000464 Heavy Swivel Boom, 16 ft (4.8 m) with 8 ft (2.4 m) Mast

Heavy Swivel Boom, 16 ft (4.8 m) with 8 ft (2.4 m) Mast

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000464

BOOM, SWIVEL 16', The Heavy Duty Swivel Boom assembly is used on EHV to swing an insulator cradle and insulator into the structure for repair. The 4" x 4" Epoxiglas®®- horizontal boom, coupled with the 3" round Epoxiglas® mast, is designed for 1000 pounds capacity. The rigging of this unit is shown in the photo below, and requires a link stick and hoisting device in a diagonal position. The adjustable clamp on the square boom, can be adjusted to three different positions for guy loading. In addition, the casting on the end of the boom is fitted with two clevises for guy loading the tool. The illustration shows the Swivel Boom on a pole mounted configuration- including the two chain tighteners. This unit is offered with four tower mounting brackets to fit towers up to 6" to 6" angle legs.

  • Used on EHV to swing an insulator cradle with insulators into a structure for repair
  • 1,000-lb. capacity with 4” x 4”Epoxiglas® horizontal boom, coupled with 3” round Epoxiglas® mast
  • Unit rigging requires a link stick and hoisting device in diagonal position
  • Clamp on square boom can be adjusted to three possible positions for loading purposes
  • Casting on end of boom is fitted with two clevices for convenient loading
  • Available with swivel boom on pole-mounted configuration
  • Also available with four tower-mounting brackets to fit towers up to 6” to 6” angle legs

General

Catalog Number

C4000464

EU RoHS Indicator

No

Style

Tower Mounting

Type

Boom

UPC

096359016571

Dimensions

Length

115 in

Weight

128 lb

WeightMetric

58.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No