HUBBELL POWER SYSTEMS
Image of IFA35 Height Adapter - 1.44 inch
Buy America(n) Qualified

Height Adapter - 1.44 inch

Brand: ANDERSON

Catalog ID: IFA35

Bronze alloy bolt circle adapter for bronze bus support

Bronze alloy bolt circle adapters are used to accommmodate a particlular bolt circle to a different bolt circle size.

  • Insulator mounting hardware not included
  • Bronze alloy bolt circle adapter for bronze bus support

Product details

General

Catalog Number

IFA35

EU RoHS Indicator

No

Material

Bronze

Number of Ground Braid Lug Holes

0

Type

B.C. Adapter

UPC

096359317869

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

1.438 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.606 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads

Media

Videos