HUBBELL POWER SYSTEMS
Image of IFA3T5 Height Adapter - 1.44 inch

Height Adapter - 1.44 inch

Brand: ANDERSON

Catalog ID: IFA3T5

Bronze alloy bolt circle adapter for bronze bus support

Bronze alloy bolt circle adapters are used to accommmodate a particlular bolt circle to a different bolt circle size.

  • Insulator mounting hardware not included
  • Bronze alloy bolt circle adapter for bronze bus support

General

Catalog Number

IFA3T5

EU RoHS Indicator

No

Material

Bronze

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

B.C. Adapter

UPC

096359317883

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

1 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.842 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0