HUBBELL POWER SYSTEMS
Image of AD203 Height Adapter - 2 inch
Image of AD203 Height Adapter - 2 inch
play
play
Buy America(n) Qualified

Height Adapter - 2 inch

Brand: ANDERSON

Catalog ID: AD203

Galvanized steel insulator height adapter for bronze or aluminum bus support.

Galvanized steel insulator height adapter for bronze or aluminum bus support.

  • Insulator Adapter 2 inch height
  • 3 inch bolt circle diameter
  • Material: Galvanized Steel

Product details

General

Catalog Number

AD203

EU RoHS Indicator

No

Material

Steel

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359280590

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

2 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.753 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship