HUBBELL POWER SYSTEMS
Image of AD505 Height Adapter - 5 inch

Height Adapter - 5 inch

Brand: ANDERSON

Catalog ID: AD505

Galvanized steel insulator height adapter for bronze or aluminum bus support.

  • Insulator Adapter 5 inch height
  • 5 inch bolt circle diameter
  • Material: Galvanized Steel

General

Catalog Number

AD505

EU RoHS Indicator

No

Material

Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359280668

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

9.8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0