HUBBELL POWER SYSTEMS
Image of BA6035 Height Adapter - 6 inch
Image of BA6035 Height Adapter - 6 inch
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Height Adapter - 6 inch

Brand: ANDERSON

Catalog ID: BA6035

Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 6 in height., Galvanized Steel, Used to adapt different Bolt Circle diameters between insulators and bus supports.

  • Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 6 in height
  • Glavanized Steel
  • Suitable for use with bronze or aluminum bus supports
  • Mounting hardware not included

General

Catalog Number

BA6035

Material

Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359291107

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

6 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

9.212 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0