




Brand: Chance
Catalog ID: C1100922
The Helical Pulldown® Micropile is a method used to form a grout column around the shaft of a standard helical anchor/pile. To begin the process, a helical anchor/pile is placed into the soil by applying torque to the shaft. The helical shape of the bearing plates creates a significant downward force that keeps the foundation advancing into the soil. After the Lead Section with the helical plates penetrates the soil, a Lead Displacement Plate and Extension are placed onto the shaft. Resuming torque on the assembly advances the helical plates and pulls the displacement plate downward, forcing soil outward to create a cylindrical void around the shaft. From a reservoir at the surface, a flowable grout immediately fills this void surrounding the shaft. Additional extensions and displacement plates are added until the helical bearing plates reach the minimum depth required or competent load-bearing soil.
Application
Helical Anchoring
Catalog Number
C1100922
Coating
Galvanized, ASTM A-153
Number of Helices
3
Pipe Type
Square Bar
Product Type
Lead Sections
Style
Helical Pulldown® Micropile
Torque Rating
10500 ft-lbs
Type
HPDM Plates
Anchor Helix Diameter(s)
8 in - 10 in - 12 in
Dimensions
84.000 in x 12.000 in x 12.000 in
Foundation Diameter
1.75 in
Foundation Length
84 in
Height
12 in
Length
84 in
Weight
101 lb
Width
12 in
Number of Helices
3
Standard Package
1