HUBBELL POWER SYSTEMS
HEX HEAD LAG SCREW, 1/2in GIMLET THREAD x 4in LONG
Image of PSC2050591 HEX HEAD LAG SCREW, 1/2in GIMLET THREAD x 4in LONG
Image of PSC2050591 HEX HEAD LAG SCREW, 1/2in GIMLET THREAD x 4in LONG

HEX HEAD LAG SCREW, 1/2in GIMLET THREAD x 4in LONG

Brand: Chance

Catalog ID: PSC2050591

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet htread point
  • Thread length is 2-5/8"
  • Galvanized per ASTM A-153

General

Catalog Number

PSC2050591

Style

Hex Head

Type

Screws

UPC

096359613695

Dimensions

Distance From Pole

N/A

Weight

0.199 lb

Logistics

Carton Quantity

250

Pallet Quantity

9600