HUBBELL POWER SYSTEMS
HEX HEAD LAG SCREW, 1/4in GIMLET THREAD x 3in LONG
Image of DF1L3 HEX HEAD LAG SCREW, 1/4in GIMLET THREAD x 3in LONG

HEX HEAD LAG SCREW, 1/4in GIMLET THREAD x 3in LONG

Brand: Chance

Catalog ID: DF1L3

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized per ASTM A-153

General

Catalog Number

DF1L3

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Gimlet Point

Type

Screws

UPC

096359369578

Dimensions

Diameter

0.25 in

Distance From Pole

N/A

Length

3 in

Length Threaded Area

2

Weight

0.03 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

80000