MES LISTES
HUBBELL POWER SYSTEMS
Image of PSC2050528 SCREW, LAG, 5/8in GIMLET THD, 4 1/2in LG
Image of PSC2050528 SCREW, LAG, 5/8in GIMLET THD, 4 1/2in LG

SCREW, LAG, 5/8in GIMLET THD, 4 1/2in LG

Marque: Chance

No de catalogue: PSC2050528

Hex head lag screw, 5/8" diameter gimlet thread x 4 1/2" long with regular point. Thread length is 4". Galvanized per ASTM A-153.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized per ASTM A-153

Détails du produit

Général

Catalog Number

PSC2050528

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Gimlet Point

Type

Screws

UPC

096359568469

Dimensions

Diamètre

0.63 in

Distance du pôle

N/A

Longueur

4.5 in

Longueur de la section filetée

3

Poids

0.35 lb

Logistique

Nombre d'unités sur la palette

6400

Quantité dans l'emballage

100

Ressources et téléchargements

Spécifications

Dessins de vente