HUBBELL POWER SYSTEMS
Image of C4031085M Hex Socket Set Metric

Hex Socket Set Metric

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031085M

Hex Socket Set, Metric, 10 Deep Well 6-point sockets

  • Each set includes sockets to fit any ½” (12.17 mm) squareshank tool (such as the Chance All-Angle Cog Wrench and Flexible Insulated Wrench)
  • sizes from 10mm through 19mm

Product details

General

Catalog Number

C4031085M

EU RoHS Indicator

No

Style

Hex Socket Set

UPC

096359243885

Dimensions

Dimensions

13.75 in x 4.25 in x 2.25 in

Dimensions Metric

34.9 mm x 10.8 mm x 5.7 mm

Height

2.25 in

Height Metric

5.7 mm

Length

13.75 in

Length Metric

34.9 mm

Weight

9 lb

WeightMetric

4.1 kg

Width

4.25 in

WidthMetric

10.8 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications