HUBBELL POWER SYSTEMS
HEZ.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
Image of HE006020022 HEZ.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
*Representative image
Image of HE006020022 HEZ.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
play
In Depth: Hot Box Overview - Hubbell

HEZ.75 EZ Box, Heated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: HE006020022

HEZ.75 EZ Box - Insulated - 6.5W X 20L X 22H (Heated) - Drop Over.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HE006020022

Description - Heater

120V single phase self regulating heat trace tape (6ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

UPC

662037208455

Dimensions

Dimensions

20 in x 6 in x 22 in

Height

22 in

Length

20 in

Mounting Pad / Base Plate Dimensions

24 X 40

Weight

19 lb

Width

6 in

Electrical Ratings

Wattage - Heater

(1) 30 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes