HUBBELL POWER SYSTEMS
Image of C4031763 Hi-Pot Adapter to 35 kV
Image of C4031763 Hi-Pot Adapter to 35 kV

Hi-Pot Adapter to 35 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031763

For quick, reliable fault detection on underground cables for phase-to-phase system voltages up to 35 kV

  • For use with CHANCE Wired Phasing Testers H1876, H18761, T40322612, H18767, C4033369, T4030786, T4032311, and T4032398
  • Tests cables with potential level equal to peak source voltage by converting AC Source voltage into rectified half wave
  • Exceptional for testing new cable prior to initial energizing, testing suspect cable for faults, and testing repaired cable prior to re-energizing
  • Made with 1-1/2" CHANCE EpoxiglasĀ® housing

General

Catalog Number

C4031763

Material Type

Standard

Style

Hi-Pot Adapter, 35kV

UPC

096359019398

Dimensions

Weight

3 lb

Weight Metric

1.3 kg

Electrical Ratings

Withstand Voltage

35kV

Logistics

Carton Quantity

2

Standard Package

1