
Brand: Hubbell Power Systems
Catalog ID: BH445232
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BH445232
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037170974
Dimensions
50.5 in x 52 in x 32 in
Height
32 in
Length
50.5 in
Weight
121 lb
Width
52 in
EU RoHS Indicator
No