HUBBELL POWER SYSTEMS
Image of H1770 Hinged Pole with One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)

Hinged Pole with One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1770

UNIVERSAL POLE, 1 1/4X8 HINGED, Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made ofEpoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

General

Catalog Number

H1770

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

One Universal Head w/ Hinged

UPC

096359039136

Dimensions

Dimensions

103.0 in x 5.25 in x 5.25 in

Dimensions Metric

2616.2 mm x 13.3 mm x 13.3 mm

Height

5.25 in

Height Metric

13.3 mm

Length

103 in

Length Metric

2616.2 mm

Weight

4.5 lb

WeightMetric

2 kg

Width

5.25 in

WidthMetric

13.3 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No