HUBBELL POWER SYSTEMS
HMU-15 Power Fuse Unit 200A 15kV Type K Speed
Image of HMU15200K HMU-15 Power Fuse Unit 200A 15kV Type K Speed
New

HMU-15 Power Fuse Unit 200A 15kV Type K Speed

Brand: Chance

Catalog ID: HMU15200K

Power Fuse Unit Type K 15kV 200A 14 KAIC Sym

Chance HMU-15 Type K Speed Power Fuse Units are designed for applications where the fault clearing ability exceeds that of cutout style expulsion fuses and are suitable for applications for fault clearing up to 14 KAIC Sym.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42
  • 14 KAIC Sym Interrupt Rating
  • Suitable for use with S&C SMD-20 and Cooper CMD-20 Power Fuse Mountings

General

Catalog Number

HMU15200K

UPC

096359866473

Dimensions

Dimensions

23 in x 2 in x 2 in

Height

2 in

Length

23 in

Weight

1.4 lb

Width

2 in

Electrical Ratings

Amperage Rating

200 A

Voltage Rating

15 kV

Certifications And Compliance

Standards - Industry Standards Met

  • C37.41
  • C37.42

Logistics

Carton Quantity

15