HUBBELL POWER SYSTEMS
HMU-15 Power Fuse Unit 30A 15kV Type K Speed
Image of HMU15030K HMU-15 Power Fuse Unit 30A 15kV Type K Speed

HMU-15 Power Fuse Unit 30A 15kV Type K Speed

Brand: Chance

Catalog ID: HMU15030K

Power Fuse Unit Type K 15kV 30A 14 KAIC Sym

Chance HMU-15 Type K Speed Power Fuse Units are designed for applications where the fault clearing ability exceeds that of cutout style expulsion fuses and are suitable for applications for fault clearing up to 14 KAIC Sym.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42
  • 14 KAIC Sym Interrupt Rating
  • Suitable for use with S&C SMD-20 and Cooper CMD-20 Power Fuse Mountings

General

Catalog Number

HMU15030K

UPC

096359866497

Dimensions

Dimensions

23 in x 2 in x 2 in

Height

2 in

Length

23 in

Weight

1.4 lb

Width

2 in

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

15 kV

Certifications And Compliance

Standards - Industry Standards Met

  • C37.41
  • C37.42

Logistics

Carton Quantity

15