
Brand: Chance
Catalog ID: CP716T
Chance HMD Power Fuse Mountings combined withour HMU series of Power Fuse Units provide thebenefit of fault clearing in applications that exceedthe limits of traditional cutout style expulsion fuses.HMD Power Fuse Mountings and HMU Power Fuse Unitscan be used for overcurrent protection fortransformers, capacitor banks, reclosers, voltageregulators, or any other device on the electricdistribution feeder.
Catalog Number
CP716T
Dimensions
8 in x 4 in x 4 in
Height
4 in
Length
8 in
Weight
3 lb
Width
4 in