HUBBELL POWER SYSTEMS
Image of HDS150500 Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: HDS150500

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt. Hold Down Shackle,Galvanized Forged Steel,Clevis Bolt Opening Width: 3.63",Clevis Bolt diameter: 0.63", UTS 20,000 lb

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.;The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.;For use with HCSA Suspension Clamps.

  • Material: Body-Forged Steel, Clevis pin-Galvanized steel, Cotter pin-Stainless steel
  • The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.

General

Catalog Number

HDS150500

UPC

096359805199

Logistics

Pallet Quantity

2310