HUBBELL POWER SYSTEMS
Image of 880152000 Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: 880152000

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

  • Ultimate Strength is 10,000 lbs (44kN)
  • Clevis Opening Width: 2.875 inches,Clevis pin diameter: 0.625 inches
  • Supplied with Clevis Pin and Cotter Pin
  • HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.
  • Material: Body - forged steel, Clevis pin - galvanized steel, Cotter pin - stainless steel

General

Catalog Number

880152000

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252634

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.063 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.068 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

1200