HUBBELL POWER SYSTEMS
Image of 880172000 Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: 880172000

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

  • Ultimate Strength is 10,000 lbs (44kN)
  • Clevis Opening Width: 3.625 inches,Clevis pin diameter: 0.625 inches
  • Supplied with Clevis Pin and Cotter Pin
  • HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.
  • Material: Body - forged steel, Clevis pin - galvanized steel, Cotter pin - stainless steel

General

Catalog Number

880172000

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252658

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

5.875 in

Length - Coupling

5.875 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.372 lb

Width

3.625 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

960