HUBBELL POWER SYSTEMS
Image of 880182000 Hold Down Shackle
Image of 880182000 Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: 880182000

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

  • Ultimate Strength is 10,000 lbs (44kN)
  • Clevis Opening Width: 4.125 inches,Clevis pin diameter: 0.625 inches
  • Supplied with Clevis Pin and Cotter Pin
  • HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.
  • Material: Body - forged steel, Clevis pin - galvanized steel, Cotter pin - stainless steel

General

Catalog Number

880182000

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Series

HDS Series

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252665

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.75 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.303 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0