HUBBELL POWER SYSTEMS
Image of HDS1024675BNK Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: HDS1024675BNK

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt. The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway. Material: body - ductile iron or forged steel, clevis pin - galvanized steel, cotter pin - stainless steel.

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt. The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway. Material: body - ductile iron or forged steel, clevis pin - galvanized steel, cotter pin - stainless steel.

Used with suspension clamps to provide an attachment point to hook bolt or eye bolt when hold down weights are needed,Material: Body-Galvanized Ductile Iron, Clevis Bolt and Nut-Galvanized steel, Cotter pin-Stainless Steel,Supplied with Bolt, Nut & Cotter Pin

General

Catalog Number

HDS1024675BNK

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359460220

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

7.125 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.1 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

640