HUBBELL POWER SYSTEMS
Image of C2030315 HOOK, CABLE RACK, 14"
* Representative image
Image of C2030315 HOOK, CABLE RACK, 14"

HOOK, CABLE RACK, 14"

Brand: Chance

Catalog ID: C2030315

Cable Rack Hook, 14" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2" x 1-35/64" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 300 lbs.
  • Use with C2031120 or C2031120P insulator pads

Product details

General

Catalog Number

C2030315

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359013020

Dimensions

Dimensions

14.750 in x 1.500 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

14.75 in

Weight

1.92 lb

Width

1.5 in

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings