HUBBELL POWER SYSTEMS
Image of 1293 HOOK, CABLE RACK, 16 5/8"
Image of 1293 HOOK, CABLE RACK, 16 5/8"

HOOK, CABLE RACK, 16 5/8"

Brand: Chance

Catalog ID: 1293

Cable Rack Hook, 16 5/8" long for heavy channel type racks. Stops prevent insulator from sliding past end of hook. Hot dip galvanized.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Manufactured from 4" x 1-19/32" x 3/16" channel steel
  • 200 lbs. load rated
  • Galvanized per ASTM A-153
  • Compliance with ANSI C135.35
  • Use with 1115 insulator pad

Product details

General

Catalog Number

1293

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359068808

Dimensions

Distance From Pole

N/A

Length

16.63 in

Weight

3.43 lb

Logistics

Pallet Quantity

500

Resources and downloads

Specifications