HUBBELL POWER SYSTEMS
Image of HB30 Hook, Suspension Ball
Image of HB30 Hook, Suspension Ball

Hook, Suspension Ball

Brand: ANDERSON

Catalog ID: HB30

Suspension hooks are used to attach ball and socket or clevis insulators directly to the tower attachment pad. All hooks are of the self-locking design.

Suspension hooks are used to attach ball and socket or clevis insulators directly to the tower attachment pad. All hooks are of the self-locking design.

  • Self-locking design
  • Ultimate Strength is 30,000 lbs. (133 Kn)
  • 2 inch length
  • Material: Galvanized Forged Steel
  • For use with ANSI Class 52-3 and 52-5 clevis type insulators per ANSI Spec. C29.2-71.

Product details

General

Catalog Number

HB30

Material

Steel

Number of Bolt Holes

0

Series

HB Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359315292

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

3.188 in x 3 in x 0.719 in

Height

0.719 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

3.188 in

Length - Coupling

2 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.372 lb

Width

3 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads

Specifications

Sales Drawings