HUBBELL POWER SYSTEMS
Image of HH8 Single Op Substation, Hookstick Switch, Copper (HH8)
Image of HH8 Single Op Substation, Hookstick Switch, Copper (HH8)

Single Op Substation, Hookstick Switch, Copper (HH8)

Brand: USCO

Catalog ID: HH8

HH8: outdoor hookstick air disconnect built of copper and bronze, with large ring and 4:1 pry‑out for smooth operation and secure, heavy‑duty performance.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • Heavy Duty Design Disconnect Switch
  • 8.3kV – 72.5kV
  • 600A – 2000A
  • Tin Plated NEMA 4 Hole Terminal
  • Positive latch locks switch to prevent opening in adverse vibration or short circuit conditions
  • Also offered in V, Tandem, 45 Degree and Regulator Bypass Configurations

General

Application

The HH8 is commonly used in substation applications such as transformer disconnecting, breaker isolating and bypassing as well as tandem transfer duty. Versatile designs offer many application solutions.

Catalog Number

HH8

Type

Hookstick

Electrical Ratings

BIL

  • 95 kV
  • 110 kV
  • 150 kV
  • 200 kV
  • 250 kV
  • 350 kV

Current Rating

  • 600 A
  • 1200 A
  • 2000 A

Voltage Rating

  • 8.3 kV
  • 15.5 kV
  • 27 kV
  • 38 kV
  • 48.3 kV
  • 72.5 kV