HUBBELL POWER SYSTEMS
Image of 1SBH11PF Horizontal Line Post Insulator Standoff Bracket, 11"
Image of 1SBH11PF Horizontal Line Post Insulator Standoff Bracket, 11"

Horizontal Line Post Insulator Standoff Bracket, 11"

Brand: Chance

Catalog ID: 1SBH11PF

11" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH11PF

Description - End Fitting

Post Insulator

Strength Rating - Minimum Ultimate, Longitudinal (L)

1950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2200 lb

UPC

096359582076

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

11 in

Length

11 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.3 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads