HUBBELL POWER SYSTEMS
Image of 1SBH12PF Horizontal Line Post Insulator Standoff Bracket, 12"

Horizontal Line Post Insulator Standoff Bracket, 12"

Brand: Chance

Catalog ID: 1SBH12PF

12" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH12PF

Description - End Fitting

Post Insulator

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2150 lb

UPC

096359509868

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.5 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2150 lb

Logistics

Pallet Quantity

63

Standard Package

1