HUBBELL POWER SYSTEMS
Image of 1SBH14PF Horizontal Line Post Insulator Standoff Bracket, 14"

Horizontal Line Post Insulator Standoff Bracket, 14"

Brand: Chance

Catalog ID: 1SBH14PF

14" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH14PF

Description - End Fitting

Post Insulator

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

UPC

096359572916

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

14 in

Length

14 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.9 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Logistics

Pallet Quantity

72

Standard Package

1