HUBBELL POWER SYSTEMS
Image of 1SBH24PF Horizontal Line Post Insulator Standoff Bracket, 24"
* Representative image
Image of 1SBH24PF Horizontal Line Post Insulator Standoff Bracket, 24"

Horizontal Line Post Insulator Standoff Bracket, 24"

Brand: Chance

Catalog ID: 1SBH24PF

24" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH24PF

Description - End Fitting

Post Insulator

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1450 lb

UPC

096359533085

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

15.2 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads