HUBBELL POWER SYSTEMS
Image of 1SBM24H4 Horizontal Pin Standoff Bracket, 24"
*Representative image
Image of 1SBM24H4 Horizontal Pin Standoff Bracket, 24"

Horizontal Pin Standoff Bracket, 24"

Brand: Chance

Catalog ID: 1SBM24H4

24" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM24H4

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

UPC

096359067931

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.7 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

Logistics

Pallet Quantity

120

Standard Package

6