HUBBELL POWER SYSTEMS
Image of 1SBH27H2 Horizontal Pin Standoff Bracket, 27"

Horizontal Pin Standoff Bracket, 27"

Brand: Chance

Catalog ID: 1SBH27H2

27" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Nylon Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH27H2

Description - End Fitting

Horizonal Pin

Material - Threads

Nylon

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1050 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1550 lb

UPC

096359747819

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

27 in

Length

27 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

10.4 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1050 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1550 lb

Logistics

Carton Quantity

2

Pallet Quantity

40

Standard Package

1