HUBBELL POWER SYSTEMS
Image of 2SBH36HH2 Horizontal Pin Standoff Bracket, 36" Two-Phase

Horizontal Pin Standoff Bracket, 36" Two-Phase

Brand: Chance

Catalog ID: 2SBH36HH2

36" Heavy Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1" Nylon Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

2SBH36HH2

Description - End Fitting

Horizonal Pin

Material - Threads

Nylon

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

2000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2550 lb

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

14.9 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

2000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2550 lb

Logistics

Standard Package

1