HUBBELL POWER SYSTEMS
Image of 2SBM40HH3 Horizontal Pin Standoff Bracket, 40" Two-Phase

Horizontal Pin Standoff Bracket, 40" Two-Phase

Brand: Chance

Catalog ID: 2SBM40HH3

40" Medium Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

2SBM40HH3

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1000 lb

UPC

096359069485

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

40 in

Length

40 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

15.8 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1000 lb

Logistics

Standard Package

1