HUBBELL POWER SYSTEMS
Image of 2SBH48HH1 Horizontal Pin Standoff Bracket, 48" Two-Phase
* Representative image
Image of 2SBH48HH1 Horizontal Pin Standoff Bracket, 48" Two-Phase

Horizontal Pin Standoff Bracket, 48" Two-Phase

Brand: Chance

Catalog ID: 2SBH48HH1

48" Heavy Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1" Plastisol Coated Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBH48HH1

Description - End Fitting

Horizonal Pin

EU RoHS Indicator

No

Material - Threads

Plastisol

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359069157

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

48 in

Length

48 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

17.6 lb

Electrical Ratings

Phase

2-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

20

Standard Package

1

Resources and downloads