HUBBELL POWER SYSTEMS
Image of C4000351 Horozontal Arm For Bipod Lift Assembly

Horozontal Arm For Bipod Lift Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000351

Orange Epoxiglas® Arm - 2.5" diameter x 10' long, Aluminum Cap on one end, and bracket for chain binder on other end.

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • 2.5" diameter x 10' long
  • Horizontal Auxiliary Arm Used on CHANCE Boom Mounted Auxiliary Arm and Dual Auxiliary Arm
  • Aluminum Cap on one end, and Bracket to attach to Chain Binder on the other end.Mechanical rating of arm will depend on complete assembly set up
  • Included with Catalog Numbers: C4000075, H486310

General

Catalog Number

C4000351

EU RoHS Indicator

Style

Bipod Boom Auxiliary Arm

UPC

096359016533

Dimensions

Dimensions

124 in x 5.25 in x 5.25 in

Dimensions Metric

3150 mm x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

124 in

Length Metric

3150 mm

Weight

22 lb

Weight Metric

10 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

1