HUBBELL POWER SYSTEMS
Image of DCSU8TMKBABA Horseshoe Fiber Drop Storage, Strand Mount
Image of DCSU8TMKBABA Horseshoe Fiber Drop Storage, Strand Mount
play

Horseshoe Fiber Drop Storage, Strand Mount

Brand: Opti-Loop

Catalog ID: DCSU8TMKBABA

OptiLoop 8" Horseshoe Fiber Drop Storage, Strand Mount.

The Opti-Loop™ Mini-Shoe was designed to store and organize the small amount of slack from a fiber drop that is to be left at a fiber drop terminal device.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Aluminum Bracket and Bugnut with Galvanized Nut and Bolt
  • Stainless Steel Mounting Hardware

Product details

General

Application

Strand/Messenger Cable storage

Catalog Number

DCSU8TMKBABA

Material

25% calcium carbonate filled impact copolymer polypropylene

Material - Bolt

Galvanized steel

Material - Hex Nut

Galvanized

Dimensions

Diameter - Inside

7 in

Diameter - Outside

8 in

Dimensions

8.200 in x 8.400 in x 5.000 in

Height

5 in

Length

8.2 in

Weight

0.471 lb

Width

8.4 in

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

320

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: Opti-loop Horseshoe