HUBBELL POWER SYSTEMS
Hot End Ladder Support Ladder Clamp for 2 in (50 mm) Rails
Image of PSE4021460P Hot End Ladder Support Ladder Clamp for 2 in (50 mm) Rails

Hot End Ladder Support Ladder Clamp for 2 in (50 mm) Rails

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSE4021460P

2" Ladder Clamp for Hot End Ladder Support for rigging insulated ladders on transmission lines

For rigging insulated ladders onto transmission lines

General

Catalog Number

PSE4021460P

UPC

096359651352

Dimensions

Weight

3 lb

Weight Metric

1.4 kg