HUBBELL POWER SYSTEMS
Image of C4032506 Hot Line Blanket Clampstick Tool, 24 in (0.6 m)

Hot Line Blanket Clampstick Tool, 24 in (0.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032506

GRIPALL TOOL-LINE HOSE APPLICATOR 24IN, Designed to grasp the extended lip on Class 4 rubber line hose, these tools also permit placement and removal of rubber cover-up blankets with insulated hotsticks.

  • Hot line applicator tools for rubber line hose and blankets
  • Designed to grasp the extended lip on Class 4 rubber line hose
  • Available in two styles to fit either clampsticks or universal hotsticks
  • Adjustable hinge feature can be set at various working angles

General

Catalog Number

C4032506

EU RoHS Indicator

No

Style

Line Hose Applicator Tool for Clampsticks

UPC

096359020042

Dimensions

Dimensions

288 in x 13.63 in x 4.81 in

Dimensions Metric

731.5 mm x 34.6 mm x 12.2 mm

Height

4.81 in

Height Metric

12.2 mm

Length

288 in

Length Metric

731.5 mm

Weight

4.75 lb

Weight Metric

2.2 kg

Width

13.63 in

Width Metric

34.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

28