
Brand: EMC
Catalog ID: EM-HLC101SB
Wide "duck bill" jaw reduces twisting of conductor during installation; greater surface contact. Body made from silicon bronze for greater strength, conductivity. Stainless steel spring loaded, keeps constant tension during temperature changes.
Catalog Number
EM-HLC101SB
Dimensions
4.2 in x 2.5 in x 5.0 in
Height
5 in
Length
4.2 in
Weight
1.279 lb
Width
2.5 in